Schmalz Companies
Select your Schmalz subsidiary in one of the following countries:
Country
Tube for round tooling
External diameter D | 60 mm |
Material | Aluminum |
Length range | 450.0 ... 4000.0 |
Attribute | Value |
---|---|
D | 60 mm |
d | 50 mm |
d1 | 25 mm |
Length range | 450.0 ... 4000.0 |
L2 | 250 mm |
X1 | 25 mm |
Attribute | Value |
---|---|
Resistance moment Wx | 11 cm3 |
Resistance moment Wy | 11 cm3 |
Area moment lx | 32.90 cm4 |
Area moment ly | 32.90 cm4 |
Area | 8.60 cm² |
Material | Aluminum |
Weight/Meter | 2.34 kg/m |
Product family | SXT |
Ordering information: SXT-RT SL 60x450...4000 5 AL
The pipes SXT-RT are delivered in the required length.