Powerful ejector for very porous parts

Nozzle size75 mm
Suction rate (max.)518.4 m³/h
SEC-750
Attribute Value
D 140 mm
D1 125 mm
D2 100 mm
G2 G1/2"-F
G3 M6-F
L 65 mm
L1 180 mm
LG3 6 mm
X1 126 mm
Attribute Value
Max. vacuum -5 mbar
Suction rate (max.) 8640 l/min
Suction rate (max.) 518.40 m³/h
Air consumption suction 770 l/min
Air consumption suction 46.20 m³/h
Pressure range (operating pressure) 2.0 ... 6.0 bar
Operating temperature -20 ... 80 °C
Weight 2.35 kg
Max. vacuum -0.15 inHg
Suction rate (max.) 305.11 cfm
Air consumption suction 27.19 cfm
Pressure range (operating pressure) 29.0 ... 87.0
Product family SEC

Documents

Choose language

Ordering information: SEC-750

Feed ejector SEC is delivered as a ready-to-connect product.