SU 100

Part no.: 10.01.01.12840

Cover for suction cup

Size100
Clamping range100.0 ... 115.0 mm
Temperature resistance80 °C
SU 100
Attribute Value
d 5 mm
D 111 mm
D2 50 mm
Attribute Value
Size 100
Clamping range 100.0 ... 115.0 mm
Weight 2.20 g
Product family SU


Note: In vertical applications with a suction plate or cup, the lateral force sinks by up to 70%. The vacuum generator must be able to provide 10% more suction power

Ordering information: SU 100

Suction cup cover SU is delivered in the desired diameter.