Bellows Suction Cups FSG VU1 (2.5 Folds)

  • Round bellows suction cup with 2.5 folds for use in multi-shift operations with very short cycle times
  • Handling of workpieces with very abrasive surfaces
  • Suction cup with special groove: for handling oily metal sheets (better handling of lateral Forces due to discharge of oil)
  • Suction cup without special groove: for handling cardboard, wood and similar material
Product Highlights
  • Highly tear resistant material Vulkollan VU1 withstands enormous stress
  • Insensitive to oils thanks to good chemical resistance
  • Minimal abrasion (approx. 10 - 12 mm³ according to DIN 53516) allows up to 20 times longer service life than standard NBR
  • Support surfaces on the bottom prevent permanent deformation of thin-walled workpieces
Bellows Suction Cups FSG VU1 (2.5 Folds)
  • Robust and wear-resistant suction cup FSG (3) with single sealing lip, consisting of suction cup FG (2) (Vulkollan VU1) with 2.5 folds and connection nipple (1)
  • Suction cup positively connected to nipple to prevent turning, even when lifting heavy loads
  • With each nipple family, the replacement cups and nipples can be combined as desired
  • Diameter: 30 to 85 mm
  • Material: VU1
  • Connection nipple plugged into elastomer part

Documents

Choose language

Filter by