Schmalz Companies
Select your Schmalz subsidiary in one of the following countries:
Country
Flat suction cup (oval) for narrow or curved workpieces
Dimensions (LxB) | 4 x 2 |
Suction cup material | Silicone SI |
Material hardness [Shore A] | 60 Shore A |
Beginning on this date, the item can no longer be ordered.
Alternative item (see picture):
SGO 4x2 SI-65 N003
Attribute | Value |
---|---|
Bmax(S) | 2.50 mm |
Bs | 2 mm |
d | 1.50 mm |
dn | 1.20 mm |
Dk | 6 mm |
Lmax(S) | 4.50 mm |
Ls | 4 mm |
H | 6 mm |
H2 | 1.50 mm |
Z (Stroke) | 0.50 mm |
Attribute | Value |
---|---|
Suction force (-600mbar) | 0.40 N |
Dimensions (LxB) | 4 x 2 |
Suction cup material | Silicone SI |
Material hardness [Shore A] | 60 Shore A |
Weight | 0.10 g |
Product family | SGO |
Product recommendations, accessories and spare parts
Ordering information: SGO 4x2 SI-60 N003