Schmalz Companies
Select your Schmalz subsidiary in one of the following countries:
Country
Flat suction cup (oval) for narrow or curved workpieces
Attribute | Value |
---|---|
Bmax(S) | 9 mm |
Bs | 7.60 mm |
d | 5.50 mm |
d1 | 7 mm |
dn | 1.50 mm |
Dk | 11.50 mm |
Lmax(S) | 24.50 mm |
Ls | 23.60 mm |
H | 12 mm |
H2 | 3 mm |
H3 | 5.50 mm |
Z (Stroke) | 1 mm |
Attribute | Value |
---|---|
Suction force (-600mbar) | 8 N |
Suction cup material | Nitrile rubber NBR-ESD |
Material hardness [Shore A] | 55 Shore A |
Weight | 1 g |
Product family | SGO |
Ordering information: SGO 24x8 NBR-ESD-55 N022