SGON 4x2 SI-HD-65 M3-AG

Part no.: 10.01.05.01045

Flat suction cup (oval) for long and also curved workpieces

Suction cup materialSilicone SI-HD
Material hardness [Shore A]65 Shore A
Nipple materialAluminum
ConnectionM3-M
SGON 4x2 SI-HD-65 M3-AG
Attribute Value
Bmax(S) 2.50 mm
Bs 2 mm
dn 1 mm
G1 M3-M
H 8 mm
LG1 3 mm
Lmax(S) 4.50 mm
Ls 4 mm
SW1 5 mm
Z (Stroke) 0.50 mm


Note: Acceptable dimensional tolerances for rubber parts concerning to DIN ISO 3302-1 M3.
Attribute Value
Suction force (-600mbar) 0.42 N
Volume 0.02 cm³
Curve radius (min) (convex) 1 mm
Hose diameter (rec.) d 2 mm
Number of folds 0
Suction cup material Silicone SI-HD
Material hardness [Shore A] 65 Shore A
Weight 2 g
Product family SGON


Note: Suction force: The specified suction forces are theoretical values at a vacuum of -0.6 bar and with a smooth, dry workpiece surface - they do not include a safety factor Hose diameter: The recommended hose diameter refers to a hose length of approx. 2 m

Ordering information: SGON 4x2 SI-HD-65 M3-AG

Suction cup SGON (elastomer part + connection nipple) is delivered unassembled. The delivery consists of:

  • Suction cup of type SGO – elastomer part, available in various dimensions (LxW) and materials
  • Connection nipple of type SA-NIP – available with various threads
  • Cups of the size 24 x 8 mm and larger are delivered with a two-ear clamp


Available spare parts: suction cup SGO, connection nipple SA-NIP, two-ear clamp