PFG 10 NBR-ESD-55 N060 SO

Part no.: 10.01.01.14517

Flat suction cup for gentle handling of displays and thin workpieces

New
Size10
Suction cup materialNitrile rubber NBR-ESD
Material hardness [Shore A]55 Shore A
PFG 10 NBR-ESD-55 N060 SO
Attribute Value
d 2.80 mm
d1 4.70 mm
Dk 8 mm
Dmax(S) 11.50 mm
Ds 10.20 mm
H 6.50 mm
H2 2.10 mm
H3 3.50 mm
Z (Stroke) 0.30 mm


Note: Acceptable dimensional tolerances for elastomer parts concerning to DIN ISO 3302-1 M3
Attribute Value
Suction force (-600mbar) 4 N
Volume 0.02 cm³
Size 10
Suction cup material Nitrile rubber NBR-ESD
Material hardness [Shore A] 55 Shore A
Weight 0.30 g
Product family PFG-SO


Note: Suction force: The specified suction forces are theoretical values at a vacuum of -0.6 bar and with a dry, smooth and flat workpiece surface - they do not include a safety factor Hose diameter: The recommended hose diameter refers to a hose length of approx. 2 m

Ordering information: PFG 10 NBR-ESD-55 N060 SO