Schmalz Companies
Select your Schmalz subsidiary in one of the following countries:
Country
Suction cup connection nipple
Nipple family | N 007 |
Thread G1 | G1/8"-F |
Length L1 | 24.5 mm |
Length L | 16 mm |
Fitting length | 16 mm |
Nominal diameter dn | 3.5 mm |
Material | Aluminum |
Spanner size SW2 | 4 mm |
Attribute | Value |
---|---|
dn | 3.50 mm |
D | 10 mm |
D2 | 6.50 mm |
G1 | G1/8"-F |
L | 16 mm |
L1 | 24.50 mm |
L2 | 7 mm |
L3 | 1.50 mm |
LG1 | 9 mm |
SW1 | 14 mm |
SW2 | 4 mm |
Attribute | Value |
---|---|
Nipple family | N 007 |
Material | Aluminum |
Weight | 5.80 g |
Ordering information: SA-NIP N007 G1/8-IG DN350