Schmalz Companies
Select your Schmalz subsidiary in one of the following countries:
Country
Sealing cord
External diameter D | 10 mm |
Material type | Foam rubber |
Sealing material | EPDM |
Material hardness [Shore A] | 20 Shore A |
Beginning on this date, the item can no longer be ordered. Your local contact person would be pleased to help you find an alternative. You can reach him/her at +61 3 9215 8800 or schmalz@schmalz.com.au
Attribute | Value |
---|---|
D | 10 mm |
Attribute | Value |
---|---|
Min. bending radius | 10 mm |
Product family | DI-SCHN |
Ordering information: DI-SCHN 10 MOS EPDM-20
Sealing cord DI-SCHN is delivered in the desired length. Accounting unit 1 m.