Schmalz Companies
Select your Schmalz subsidiary in one of the following countries:
Country
Flat suction cup (round) for highly dynamic handling of wood
Size | 210 |
Suction cup material | Natural Rubber NK |
Material hardness [Shore A] | 45 Shore A |
Connection | G1/2-IG |
Height H | 26 mm |
Attribute | Value |
---|---|
d2 | 170 mm |
d3 | 134 mm |
Dmax(S) | 218 mm |
Ds | 210 mm |
G1 | G1/2"-F |
G2 | G1/4"-F |
H | 26 mm |
L2 | 52.80 mm |
LG1 | 14 mm |
LG2 | 12.80 mm |
Z (Stroke) | 6 mm |
Attribute | Value |
---|---|
Suction force (-600mbar) | 1770 N |
Suction force d2 | 1160 N |
Volume | 223.80 cm³ |
Curve radius (min) (convex) | 885 mm |
Hose diameter (rec.) d | 12 mm |
Size | 210 |
Suction cup material | Natural Rubber NK |
Material hardness [Shore A] | 45 Shore A |
Weight | 1,120.50 g |
Number of folds | 0 |
Product family | SHF |
Ordering information: SHF 210 NK-45 G1/2-IG
Suction plate SHF (sealing ring + support plate) is delivered assembled. The assembly consists of:
Available spare parts: sealing ring DR-SHF
Available accessories: touch valve, filter screen