Schmalz Companies
Select your Schmalz subsidiary in one of the following countries:
Country
Bellows suction cup (rectangular)
Dimensions (LxB) | 80 x 40 |
Suction cup material | Silicone SI |
Material hardness [Shore A] | 50 Shore A |
Nipple material | Aluminum |
Connection | G1/4-AG |
Number of folds | 3.5 |
Attribute | Value |
---|---|
b2 | 19 mm |
B1 | 34 mm |
Bmax(S) | 44 mm |
Bs | 34 mm |
dn | 5 mm |
G1 | G1/4"-M |
H | 57 mm |
l2 | 59 mm |
L1 | 74 mm |
LG1 | 10.50 mm |
Lmax(S) | 84 mm |
Ls | 74 mm |
SW1 | 17 mm |
Z (Stroke) | 12.50 mm |
Attribute | Value |
---|---|
Suction force (-600mbar) | 61 N |
Volume | 61 cm³ |
Curve radius (min) (convex) | 15 mm |
Hose diameter (empf.) d | 9 mm |
Dimensions (LxB) | 80 x 40 |
Number of folds | 3.50 |
Suction cup material | Silicone SI |
Material hardness [Shore A] | 50 Shore A |
Weight | 99 g |
Product family | FSGB-R |
Product recommendations, accessories and spare parts
Ordering information: FSGB-R 80x40 SI-50 G1/4-AG
Suction cup FSGB-R (elastomer part + connection plate) is delivered assembled. The assembly consists of:
Available spare parts: suction cup FGB-R
Available accessories: supporting frames