Schmalz Companies
Select your Schmalz subsidiary in one of the following countries:
Country
Suction cup f. bin-picking processes with optimum adaptation to a wide range of workpieces
Size | 33 |
Suction cup material | Polyurethane PU |
Material hardness [Shore A] | 55 Shore A |
Thread G1 | G3/8"-M |
Attribute | Value |
---|---|
dn | 4.10 mm |
Ds | 32.10 mm |
G1 | G3/8"-M |
H | 48.50 mm |
LG1 | 10 mm |
SW1 | 19 mm |
Attribute | Value |
---|---|
Suction cup material | Polyurethane PU |
Material hardness [Shore A] | 55 Shore A |
Size | 33 |
Product family | SVE |
Ordering information: SVE 33 PU-55 G3/8-AG
Bin-Picking suction cup (elastomer part + connector) is delivered assembled. The assembly consists of:
Available spare parts: suction cup SVE, connection element SC