Schmalz Companies
Select your Schmalz subsidiary in one of the following countries:
Country
Direct operated 3/2-way compact valve with integrated digital vacuum switch
Nominal size | 8 mm |
Control valve | Impulse valve |
Electrical connection | Male connect M12, 5 pol |
Power consumption DC | 3.2 W |
Nominal flow rate | 6.54 m³/h |
Pressure range (operating pressure) | -0.9 ... 0.0 bar |
Operating temperature | 0 ... 50 °C |
Protection type IP | IP 40 |
Weight | 400 g |
Attribute | Value |
---|---|
B | 32 mm |
B1 | 32.60 mm |
d | 4.40 mm |
G1 | G1/4"-F |
G2 | G3/8"-F |
G3 | M12x1-M |
G4 | M5-F |
H | 65.55 mm |
H1 | 77 mm |
H2 | 51 mm |
H3 | 33.20 mm |
H4 | 13.50 mm |
H5 | 25.50 mm |
L | 107.30 mm |
L1 | 110.10 mm |
L2 | 13.25 mm |
L3 | 17 mm |
SW1 | 19 mm |
SW3 | 14 mm |
X1 | 32 mm |
Attribute | Value |
---|---|
Control valve | Impulse valve |
Electrical connection | Male connect M12, 5 pol |
Function | Atmospheric ventilation |
Pressure range (operating pressure) | -0.9 ... 0.0 bar |
Nominal flow rate | 109 l/min |
Power consumption DC | 3.20 W |
Nominal size | 8 mm |
Voltage DC | 24 V - DC |
Operating temperature | 0 ... 50 °C |
Protection type IP | IP 40 |
Weight | 400 g |
Ordering information: LQEc 8 24V-DC 3/2 IMP NPN
The compact valve LQEc/LQEi is delivered as a ready-to-connect product, optionally as a variant with SIO or IO-Link control (Class B).
Available spare parts: seal kit
Available accessories: connection cable, plug-in screw union, mounting bracket, mounting kit