Schmalz Companies
Select your Schmalz subsidiary in one of the following countries:
Country
Configurable universal gripper with integrated or external vacuum generation for handling workpieces, e.g. in intralogistics
FQE
Xb
Xc
M
120x60 mm
220x80 mm
300x130 mm
AA - foam O10
AB - foam O20
AC - foam N10
AD - foam N20
AE - foam O10O10
AF - foam O10N10
AG - foam O10S05
AH - foam O10O10F
AJ - foam O10N10F
AK - foam O10S05F
AL - foam N10SU
AM - push-in suction cups
AN - push-in suction cups AM with filter
AP - screw-in suction cups
AQ - srew-in suction cups AP with filter
21 - SW50
22 - SW60
23 - SW80
24 - SW100
25 - SW120
26 - SW130
27 - SW150
A - Manometer
B - VSi
C - STV-GE-4
D - STV-W-4
E - VRS-SB
2 - STV-GE-4
3 - STV-W-4
4 - VRS-SB
A - STV-GE-6
B - STV-W-6
C - STV-GE-8
D - STV-W-8
E - STV-GE-10
F - STV-W-10
2 - NPN
3 - PNP
Type |
Description |
M-Version |
External vacuum connection |
Xb-Version | Integrated, pneumatic vacuum generation, control via external valves possible |
Xc-Version |
Integrated, pneumatic vacuum generation, valves for control |
Type |
Weight [g] |
Number of suction cells |
Grid [mm] |
Max. load capacity **[N] |
FQE-M-120x60 Foam | 165 | 16 | 12x12 | 70 |
FQE-M-120x60 Suction cups | 185 | 10 | 16x16 | 70 |
FQE-X-120x60 Foam | 310 | 16 | 12x12 | 70 |
FQE-X-120x60 Suction cups | 330 | 10 | 16x16 | 70 |
FQE-M-220x80 Foam | 445 | 24 | 16x16 | 160 |
FQE-M-220x80 Suction cups | 485 | 22 | 17x17 | 160 |
FQE-X-220x80 Foam | 810 | 24 | 16x16 | 160 |
FQE-X-220x80 Suction cups | 845 | 22 | 17x17 | 160 |
FQE-M-330x130 Foam | 765 | 35 | 20x20 | 350 |
FQE-M-330x130 Suction cups | 865 | 59 | 17x17 | 350 |
FQE-X-300x130 Foam | 1210 | 35 | 20x20 | 350 |
FQE-X-330x130 Suction cups | 1310 | 59 | 17x17 | 350 |
** Dependent on sealing element and vacuum level