Pneumatic Vacuum Generators RECB

Efficient
New
  • Pneumatic vacuum generator for end-of-arm (EoA) use on lightweight robots and small industrial robots
  • Handling of suction tight or porous and uneven workpieces, such as cardboard
  • Handling of non-rigid workpieces such as filled cartons in palletizing and depalletizing processes
  • Use in fully automated processes with low cycle and evacuation times as well as in human-robot collaboration (MRK environment)
Product Highlights
  • Powerful pneumatic vacuum generation enables short cycle times and high leakage compensation
  • Direct and simple, mechanical and electrical robot connection
  • Low overall height allows mounting directly on the robot arm with minimal height limitation
  • Control via digital robot outputs (I/O) or communication via IO-Link
Pneumatic Vacuum Generators RECB
  • Flange adapter plate (1) for mechanical connection to all common robots and industrial robots
  • Electrical interface via cable with M12-5-pin plug connection (2)
  • Connection compressed air hose (3); optionally also on the rear side
  • Integrated 7-segment display (4)
  • Flange for gripper connection (5)
  • Suction rate up to 57.2 l/min
  • Max. vacuum: 85 %
  • Lift capacity up to 10 kg
Metric       Imperial

Documents

Choose language

Filter by