SELECTMagnetic Grippers SGMDiameter: 30 to 70 mmHolding force: 35 to 290 NUniversal applicationsShow application areasView 20 of 20 products
EFFICIENTMagnetic Grippers SGM-HP/-HTDiameter: 20 to 50 mmHolding force: 28 to 560 NHigh holding forces and high temperature up to 350° CShow application areasView 7 of 7 products
EFFICIENTMagnetic Grippers SGM-HP/-HT (Multiple)Suction area: 121 x 40 mmMaximum holding force (for 4 mm sheet metal): 680 to 1,170 NVery high holding forces and high temperature up to 350° CShow application areasView 4 of 4 products
Magnetic Grippers SGM-HPmDiameter: 30 mm and 40 mmMaximum holding force (at 2 mm workpiece thickness): 387 NHigh holding forces with thin workpiecesShow application areasView 2 of 2 products
Magnetic Grippers SGM-SV-BYDiameter: 46 mmHandling of round battery cells with a diameter of 46 mmShow application areasView 6 of 6 products
Handling Sets SGM-SVGripping surface magnetic gripper: Ø 40 mmMax. holding force: 100 NLightweight robot applications (cobots)Show application areasView 1 of 1 products
Holder Systems Magnetic Gripper SGMDifferent connection options: Bolts with slot Ø 19 mm or ball Ø 28.5 mmShow application areasView 8 of 8 products
Holder Systems Magnetic Gripper SGM-HP/-HTDifferent connection options: Ball (A3: ø 28.5 mm; A5: ø 32 mm) or "Apple-Core" cylinder (A2: ø 19 mm)Show application areasView 9 of 9 products
Holder Systems Magnetic Gripper SGM-HP/-HT (Multiple)Different connection options: Ball (A3: ø 28.5 mm; A5: ø 32 mm) or "Apple-Core" cylinder (A2: ø 19 mm)Show application areasView 6 of 6 products