Schmalz

  • NEW
  • EFFICIENT

Smart Vacuum Pumps GSPc / GSPi

Suction rate up to 150 l/min

Go directly to the products
Compressed-air-free and energy-efficient

Intelligent pump control saves up to 90 % in energy compared to vacuum pumps without demand-based control

Plug and play

Compact plug-and-play solution for quick setup

Higher throughput

When combined with the compact valve LQE grip and release times can be achieved in milliseconds for higher productivity and a high ROI

Reliable and cost-effective

Workpiece-specific flow rate adjustment with up to half the energy consumption compared to vacuum pumps without demand-responsive vacuum control

Quiet operation

The intelligent motor control lowers noise levels by up to 75 %, thereby creating a significantly more ergonomic work environment

Design
  • Interchangeable pump heads (1) made of durable plastics for quick and easy maintenance
  • Electrical connection of the pump via a standard M12 connector (2) or an optional filter unit (7)
  • Vacuum and exhaust air connection (3) with G3/8"-F with integrated silencer
  • LCD user display (4) for setting the most important process parameters
  • Optional filter unit (5) with integrated filter monitoring and a safety valve to release remaining vacuum from the system
  • Robust mounting bracket (6) for flexible mounting
Technical Data
  • Max. suction rate: 150 l/min
  • Max. vacuum: 80 %
  • Voltage: 24 V DC
  • Max. electrical power: 165 W
Performance Data
Metric
Imperial
0100200300400500600700800820
GSPc / GSPi 5050.0042.5035.1027.7019.9012.908.604.500.000.00
GSPc / GSPi 100100.0083.6071.1057.7044.2031.0018.4012.503.200.00
GSPc / GSPi 150150.00130.00110.0091.0071.0052.0034.0023.009.000.00
50100200300400500600700800
GSPc / GSPi 500.060.100.210.360.570.881.382.163.31
GSPc / GSPi 1000.050.080.140.220.330.480.721.182.80
GSPc / GSPi 1500.050.070.120.190.280.420.651.001.85
03.537.0610.5914.1217.6521.1824.7128.2428.95
GSPc / GSPi 501.771.501.240.980.700.460.300.160.000.00
GSPc / GSPi 1003.532.952.512.041.561.090.650.440.110.00
GSPc / GSPi 1505.304.593.883.212.511.841.200.810.320.00
1,415.842,831.685,663.378,495.0511,326.7414,158.4216,990.1119,821.7922,653.48
GSPc / GSPi 501.612.926.0010.1716.0024.9239.1961.2893.59
GSPc / GSPi 1001.442.213.886.129.2013.5620.5033.4179.29
GSPc / GSPi 1501.361.983.405.247.9311.8918.4128.3252.39
Industries
  • •Automotive
  • •Glass
  • •Logistics
  • •Metal
  • •Packaging
  • •Universal
Documentation

The matching documentation for this product is available in this section.

DocumentsLanguage
English

Filter results

Suction rate (max.)
with
Labeling
Industry sector

1 - 10 from 12 results

  • NEW
  • EFFICIENT
GSPc 150 2xM12-5 24V-DC FB

Part no.: 10.03.01.01003

Electrical vacuum generation with automatic energy saving mode

Industries: Logistics | Packaging | Universal | Glass | Automotive | Metal

Size150
Rated power165 (W)
Voltage24V - DC
Rated current6.9 (A)
Electrical connection2xConnect M12, 2x5 pol
Suction rate (max.)150 (l/min)
Max. vacuum800 (mbar)
Protection type IPIP 54
Operating temperature0 ... 40 °C
withUnit with safety valve
  • NEW
  • EFFICIENT
GSPi 150 3xM12-5 24V-DC FB

Part no.: 10.03.01.01009

Electrical vacuum generation with energy saving regulation, IO-Link and external valve control

Industries: Logistics | Packaging | Universal | Glass | Automotive | Metal

Size150
Rated power165 (W)
Voltage24V - DC
Rated current6.9 (A)
Electrical connection3xConnect M12, 3x5 pol
Suction rate (max.)150 (l/min)
Max. vacuum800 (mbar)
Protection type IPIP 54
Operating temperature0 ... 40 °C
withUnit with safety valve
Filter pore size50 (µm)
  • NEW
  • EFFICIENT
GSPc 150 2xM12-5 24V-DC

Part no.: 10.03.01.01000

Electrical vacuum generation with automatic energy saving mode

Industries: Logistics | Packaging | Universal | Glass | Automotive | Metal

Size150
Rated power165 (W)
Voltage24V - DC
Rated current6.9 (A)
Electrical connection2xConnect M12, 2x5 pol
Suction rate (max.)150 (l/min)
Max. vacuum800 (mbar)
Protection type IPIP 54
Operating temperature0 ... 40 °C
  • NEW
  • EFFICIENT
GSPc 100 2xM12-5 24V-DC FB

Part no.: 10.03.01.01002

Electrical vacuum generation with automatic energy saving mode

Industries: Logistics | Packaging | Universal | Glass | Automotive | Metal

Size100
Rated power110 (W)
Voltage24V - DC
Rated current4.6 (A)
Electrical connection2xConnect M12, 2x5 pol
Suction rate (max.)100 (l/min)
Max. vacuum800 (mbar)
Protection type IPIP 54
Operating temperature0 ... 40 °C
withUnit with safety valve
  • NEW
  • EFFICIENT
GSPi 50 3xM12-5 24V-DC FB

Part no.: 10.03.01.01007

Electrical vacuum generation with energy saving regulation, IO-Link and external valve control

Industries: Logistics | Packaging | Universal | Glass | Automotive | Metal

Size50
Rated power55 (W)
Voltage24V - DC
Rated current2.6 (A)
Electrical connection3xConnect M12, 3x5 pol
Suction rate (max.)50 (l/min)
Max. vacuum800 (mbar)
Protection type IPIP 54
Operating temperature0 ... 40 °C
withUnit with safety valve
Filter pore size50 (µm)
  • NEW
  • EFFICIENT
GSPi 100 3xM12-5 24V-DC FB

Part no.: 10.03.01.01008

Electrical vacuum generation with energy saving regulation, IO-Link and external valve control

Industries: Logistics | Packaging | Universal | Glass | Automotive | Metal

Size100
Rated power110 (W)
Voltage24V - DC
Rated current4.6 (A)
Electrical connection3xConnect M12, 3x5 pol
Suction rate (max.)100 (l/min)
Max. vacuum800 (mbar)
Protection type IPIP 54
Operating temperature0 ... 40 °C
withUnit with safety valve
Filter pore size50 (µm)
  • NEW
  • EFFICIENT
GSPc 100 2xM12-5 24V-DC

Part no.: 10.03.01.00999

Electrical vacuum generation with automatic energy saving mode

Industries: Logistics | Packaging | Universal | Glass | Automotive | Metal

Size100
Rated power110 (W)
Voltage24V - DC
Rated current4.6 (A)
Electrical connection2xConnect M12, 2x5 pol
Suction rate (max.)100 (l/min)
Max. vacuum800 (mbar)
Protection type IPIP 54
Operating temperature0 ... 40 °C
  • NEW
  • EFFICIENT
GSPc 50 2xM12-5 24V-DC FB

Part no.: 10.03.01.01001

Electrical vacuum generation with automatic energy saving mode

Industries: Logistics | Packaging | Universal | Glass | Automotive | Metal

Size50
Rated power55 (W)
Voltage24V - DC
Rated current2.3 (A)
Electrical connection2xConnect M12, 2x5 pol
Suction rate (max.)50 (l/min)
Max. vacuum800 (mbar)
Protection type IPIP 54
Operating temperature0 ... 40 °C
withUnit with safety valve
Filter pore size50 (µm)
  • NEW
  • EFFICIENT
GSPc 50 2xM12-5 24V-DC

Part no.: 10.03.01.00998

Electrical vacuum generation with automatic energy saving mode

Industries: Logistics | Packaging | Universal | Glass | Automotive | Metal

Size50
Rated power55 (W)
Voltage24V - DC
Rated current2.3 (A)
Electrical connection2xConnect M12, 2x5 pol
Suction rate (max.)50 (l/min)
Max. vacuum800 (mbar)
Protection type IPIP 54
Operating temperature0 ... 40 °C
  • NEW
  • EFFICIENT
GSPi 150 3xM12-5 24V-DC

Part no.: 10.03.01.01006

Electrical vacuum generation with energy saving regulation, IO-Link and external valve control

Industries: Logistics | Packaging | Universal | Glass | Automotive | Metal

Size150
Rated power165 (W)
Voltage24V - DC
Rated current6.9 (A)
Electrical connection3xConnect M12, 3x5 pol
Suction rate (max.)150 (l/min)
Max. vacuum800 (mbar)
Protection type IPIP 54
Operating temperature0 ... 40 °C

Product recommendations

Further information

Why is the vacuum pump intelligent?

The vacuum pump GSP features intelligent self-regulation: It continuously measures the vacuum level, automatically detects leakage, and compensates for it. It operates only at the necessary power level, thereby saving up to 90 % in energy compared to vacuum pumps without demand-responsive control. The electric compact valve LQEi is automatically detected and communicates directly with the pump.

How much energy does the smart vacuum pump GSP save compared to other solutions?

The smart vacuum pump GSP saves up to 90 % energy compared to electric vacuum pumps with no control – thanks to its intelligent, demand-responsive pump control. In addition, the pump generates twice as much flow rate with equal power draw (W) compared to rotary vane pumps (at a vacuum level of 600 mbar).

Is the smart vacuum pump GSP designed for continuous operation on mobile robots (vibration, shocks, acceleration)?

Yes, the smart vacuum pump GSP is designed for continuous operation on mobile robots. It features a robust plastic pump head and stable mounting brackets that reliably dampen vibrations and shocks while in motion. The vacuum pump is vibration-resistant and shock-resistant, ideal for mobile deployment on AGVs and AMRs.
Vacuum loss during operation is detected by the integrated leak detection system and automatically compensated for. This ensures process reliability over extended periods of operation.
Combined with its 24-V DC power supply and intelligent power optimization, the vacuum pump offers maximum flexibility for mobile robots. This enables longer battery life and consistent power, even during dynamic motion sequences.

When should I combine the smart vacuum pump GSP with the compact valve LQE?

The smart vacuum pump GSP operates completely autonomously. We particularly recommend combining it with the compact valve LQE for:

  • Porous workpieces
  • Short cycle times
  • Quiet processes

Additional benefits of this combination:

The compact valve LQE is mounted directly on the gripper and monitors the vacuum right at the point of use. It communicates automatically with the smart vacuum pump GSP, simplifying the start of operations.
Particularly attractive: You can achieve energy savings of up to 99 percent during release – compared to blow-off with compressed air systems.

How does the vacuum pump GSP detect and report leakage or porous workpieces during operation?

The smart vacuum pump GSP monitors the vacuum level and the need for readjustment. It automatically detects porosity or leakage and adapts the flow rate as needed. Alerts and process data are transmitted via IO-Link and a display. The benefit of this intelligent detection is a consistent vacuum level, even with changing workpieces.

What process data does the vacuum pump GSP provide via IO-Link and how can I use it for monitoring or predictive maintenance?

The smart vacuum pump GSP provides detailed process and condition monitoring via IO-Link. The transmitted data includes:

  • Vacuum level
  • Leak detection
  • Evacuation time
  • Filter status

This real-time data enables continuous monitoring of the system. Early detection of wear allows you to plan maintenance tasks strategically and avoid unexpected downtime. This increases system availability and optimizes overall cost-effectiveness.

For more information on IO-Link, see our IO-Link glossary: Go to the glossary

What happens to the workpiece in case of power failure or voltage drop?

For safety-critical loads, an uninterruptible power supply (UPS) should be included in the design. This ensures the necessary safety for the production process.

With the optional UPS, the smart vacuum pump GSP keeps workpieces safe for up to 20 hours, depending on the application. In addition, the vacuum pump GSP provides early warning via IO-Link in case of leaks or vacuum loss, before critical conditions arise.

For additional safety, an optional filter unit with a safety valve can be installed to control the release of residual vacuum.

What is the difference between the vacuum pump variants GSPc and GSPi (50, 100, 150)?

The difference between the variants lies primarily in process transparency and the type of communication, while the size determines the suction capacity:

  • Vacuum pump GSPi (intelligent): Designed for full data control (condition monitoring) and EPC (energy and process control) via IO-Link. The pump evaluates process data such as vacuum levels, evacuation times, and leak rates in real time. It is also ideal for direct connection to an compact valve LQEi.
  • Vacuum pump GSPc (controlled): The efficient solution for fully automatic operation via standard digital signals (I/O). It is ideal when IO-Link is not required or when multiple compact valves LQE (e.g., for different gripper zones) are controlled via a separate I/O box.
  • Suction rate (50, 100, 150): The number in the product code defines the performance class. The more porous the workpiece and the more suction cups installed in the system, the more suction rate (a higher number) is required.
Can I test and order the smart vacuum pump GSP?

You can order the smart vacuum pump GSP directly from our online shop.
Our support team is available to provide personalized consultations and answer any questions you may have: Find a contact person now.

Schmalz Companies

Select your Schmalz Company in one of the following regions:

Regions

Your region is not listed?

Schmalz maintains an international sales network with sales partners in over 80 countries. Please select a language for our international website.

The URL you are trying to access is not in the correct language or country context.

The store channel associated with your account does not match the channel of the requested URL. To view prices or place an order, please switch to your user-specific channel.

0 products successfully added to cart

Go to shopping cart