Schmalz

Bellows Suction Cups FSGA VU1 (1.5 Folds)

Suction area (Ø) from 30 mm to 110 mm

Go directly to the products

Highly tear resistant material Vulkollan VU1 withstands enormous stress

Insensitive to oils thanks to good chemical resistance

Minimal abrasion (approx. 10 - 12 mm³ according to DIN 53516) allows up to 20 times longer service life than standard NBR

Support surfaces on the bottom prevent permanent deformation of thin-walled workpieces

Design
  • Robust and wear-resistant suction cup FSGA (3) with single sealing lip, consisting of suction cup FGA (2) made od Vulkollan VU1 with 1.5 folds and connection nipple (1)
  • Suction cup connected positively to nipple; no turning even when handling heavy loads
  • Suction cups with supports on the bottom
  • With each nipple family, the replacement cups and nipples can be combined as desired
Technical Data
  • Diameter: 30 to 110 mm
  • Material: VU1
  • Connection nipple plugged into elastomer part
Industries
  • Automotive
  • Metal
  • Packaging
  • Wood
Documentation

The matching documentation for this product is available in this section.

DocumentsLanguage
English

Filter results

Thread G1
Size
Suction cup material
Product family
Number of folds
Height H
Spring stroke Z
Industry sector

1 - 10 from 15 results

FSGA 30 VU1-72 G1/4-AG

Part no.: 10.01.06.00197

Bellows suction cup (round) with optimal adaptation to uneven surfaces

Size30
Suction cup materialVulkollan VU1
Material hardness [Shore A]72 (Shore A)
Nipple materialAluminum
ConnectionG1/4"-M
Number of folds1.5
FSGA 30 VU1-72 G1/4-IG

Part no.: 10.01.06.00169

Bellows suction cup (round) with optimal adaptation to uneven surfaces

Size30
Suction cup materialVulkollan VU1
Material hardness [Shore A]72 (Shore A)
Nipple materialAluminum
ConnectionG1/4"-F
Number of folds1.5
FSGA 40 VU1-72 G1/4-AG ON

Part no.: 10.01.06.00306

Bellows suction cup (round) with optimal adaptation to uneven surfaces

Size40
Suction cup materialVulkollan VU1
Material hardness [Shore A]72 (Shore A)
Nipple materialAluminum
ConnectionG1/4"-M
Number of folds1.5
FSGA 40 VU1-72 G1/4-IG ON

Part no.: 10.01.06.00299

Bellows suction cup (round) with optimal adaptation to uneven surfaces

Size40
Suction cup materialVulkollan VU1
Material hardness [Shore A]72 (Shore A)
Nipple materialAluminum
ConnectionG1/4"-F
Number of folds1.5
FSGA 50 VU1-72 G1/4-IG ON

Part no.: 10.01.06.00300

Bellows suction cup (round) with optimal adaptation to uneven surfaces

Size50
Suction cup materialVulkollan VU1
Material hardness [Shore A]72 (Shore A)
Nipple materialAluminum
ConnectionG1/4"-F
Number of folds1.5
FSGA 50 VU1-72 G1/4-AG ON

Part no.: 10.01.06.00307

Bellows suction cup (round) with optimal adaptation to uneven surfaces

Size50
Suction cup materialVulkollan VU1
Material hardness [Shore A]72 (Shore A)
Nipple materialAluminum
ConnectionG1/4"-M
Number of folds1.5
FSGA 60 VU1-72 G1/4-AG

Part no.: 10.01.06.00242

Bellows suction cup (round) with optimal adaptation to uneven surfaces

Size60
Suction cup materialVulkollan VU1
Material hardness [Shore A]72 (Shore A)
Nipple materialAluminum
ConnectionG1/4"-M
Number of folds1.5
FSGA 60 VU1-72 G1/4-IG

Part no.: 10.01.06.00240

Bellows suction cup (round) with optimal adaptation to uneven surfaces

Size60
Suction cup materialVulkollan VU1
Material hardness [Shore A]72 (Shore A)
Nipple materialAluminum
ConnectionG1/4"-F
Number of folds1.5
FSGA 60 VU1-72 G1/4-AG ON

Part no.: 10.01.06.00198

Bellows suction cup (round) with optimal adaptation to uneven surfaces

Size60
Suction cup materialVulkollan VU1
Material hardness [Shore A]72 (Shore A)
Nipple materialAluminum
ConnectionG1/4"-M
Number of folds1.5
FSGA 60 VU1-72 G1/4-IG ON

Part no.: 10.01.06.00172

Bellows suction cup (round) with optimal adaptation to uneven surfaces

Size60
Suction cup materialVulkollan VU1
Material hardness [Shore A]72 (Shore A)
Nipple materialAluminum
ConnectionG1/4"-F
Number of folds1.5

Schmalz Companies

Select your Schmalz Company in one of the following regions:

Regions

Your region is not listed?

Schmalz maintains an international sales network with sales partners in over 80 countries. Please select a language for our international website.

The URL you are trying to access is not in the correct language or country context.

The store channel associated with your account does not match the channel of the requested URL. To view prices or place an order, please switch to your user-specific channel.

0 products successfully added to cart

Go to shopping cart