Schmalz

Bellows Suction Cups SABT-C (1.5 Folds)

Go directly to the products

Modular suction cup with reusable nipple through simple screw mounting from below

Wear optimized friction disc and friction force optimization through two elastomer components

No separation necessary during recycling, as the suction cup is made completely of plastics

1.5 folds adapt optimally to uneven workpieces and offer very good damping

High stiffness of the upper fold provides very good stability under horizontal forces and lateral acceleration

Design
  • Robust and wear-resistant suction cup SABT-C with 1.5 folds, single sealing lip, special slot and inner support
  • Suitable for use together with special tooling
  • Separate suction cup and friction disc, made of different elastomer materials
  • Suction cup made completely of plastic (no metal insert)
  • Suction cup and friction disc can be replaced separately, retaining the connection nipple
Technical Data
  • Diameter: 60 and 80 mm
  • Material: NBR
Industries
  • Automotive
  • Metal

Filter results

Number of folds
Thread G1
Size
Suction cup material
Product family
Height H
Spring stroke Z
Industry sector

1 - 2 from 2 results

SABT-C 60 NBR-60 M10-AG

Part no.: 10.01.06.01878

Bellows suction cup (round) for best dynamics on smooth, oily surfaces

Size60
Suction cup materialNitrile rubber NBR
Material hardness [Shore A]60 (Shore A)
Nipple materialAluminum
Number of folds1.5
SABT-C 80 NBR-60 M10-AG

Part no.: 10.01.06.01880

Bellows suction cup (round) for best dynamics on smooth, oily surfaces

Size80
Suction cup materialNitrile rubber NBR
Material hardness [Shore A]60 (Shore A)
Nipple materialAluminum
Number of folds1.5

Schmalz Companies

Select your Schmalz Company in one of the following regions:

Regions

Your region is not listed?

Schmalz maintains an international sales network with sales partners in over 80 countries. Please select a language for our international website.

The URL you are trying to access is not in the correct language or country context.

The store channel associated with your account does not match the channel of the requested URL. To view prices or place an order, please switch to your user-specific channel.

0 products successfully added to cart

Go to shopping cart