SC-I 045 AR-FDC
Part no.: 10.01.24.00009
Schmalz-Connector depositor
| Size | 045 |
| Shape | Anti Rot / Friction Elem |
| Utilization | SAOXM 60x20 |
Design Data
Design Data
| Attribute | Value |
|---|---|
| B3 | 16 mm |
| d4 | 12.7 mm |
| H2 | 8.5 mm |
| H4 | 13.9 mm |
| L3 | 55.8 mm |
Technical Data
Technical Data
| Attribute | Value |
|---|---|
| Suction cup material | Elastodur ED |
| Material hardness [Shore A] | 60 Shore A |
| Weight | 5.4 g |
CAD data
CAD data
Live CAD-Model easy-to-use
After clicking on the download button, you can download the CAD model in various file formats. If the preview is not displayed correctly on this page, please click on the "Reload" button.
Documentation
Documentation
