Schmalz Companies
Select your Schmalz subsidiary in one of the following countries:
Country
Switching cam
Length L | 12 mm |
Width B | 7.6 mm |
Height H | 20 mm |
Construction use | VCBL-S6 |
Application | For Flexmatic machine tables with automatic positioning |
Attribute | Value |
---|---|
B | 7.60 mm |
H | 20 mm |
L | 12 mm |
Attribute | Value |
---|---|
Application | For Flexmatic machine tables with automatic positioning |
Ordering information: SCHA-NOCK 12x7.6x20 VCBL-S6