STEU 24V-DC OFG-C

Part no.: 10.01.51.00006

Controller

Voltage DC24V - DC
Construction useFinger gripper controlled
Operating temperature0 ... 50 °C
Pressure range (operating pressure)6.0 ... 8.0 bar
Hose typeHose D = 8 d = 6
Weight2,500 g
STEU 24V-DC OFG-C
Attribute Value
B 162.50 mm
d 9 mm
d1 9 mm
H 90 mm
L 275 mm
X1 260 mm
Y1 122 mm
Attribute Value
Voltage DC 24V - DC
Hose type Hose D = 8 d = 6
Pressure range (operating pressure) 6.0 ... 8.0 bar
Operating temperature 0 ... 50 °C
Weight 2500 g
The matching documentation for this product is available in this section.

Documents

Language

The documentation is also fully available in English.

Documents

Language

Ordering information: STEU 24V-DC OFG-C