Schmalz Companies
Select your Schmalz subsidiary in one of the following countries:
Country
Filter insert (round)
Filter pore size | 3 µm |
External diameter D | 124 mm |
Length L | 320 mm |
Filter material | Paper |
Construction use | Dust filter STF |
Size | Picl-4.5 |
Attribute | Value |
---|---|
D | 124 mm |
L | 320 mm |
Attribute | Value |
---|---|
Size | Picl-4.5 |
Filter pore size | 3 µm |
Weight | 429.30 g |
Ordering information: FILT-EINS 3 124x320 PAP STF-Picl-4.5