SXT-CL-EXT-A2-250-F40

Part no.: 10.07.13.00087

Swivel arm with extension to connect Vacuum-Components with Round Toolings

External diameter D40 mm
Internal diameter d19 mm
Hole spacing X1251 mm
MaterialAluminum
Connection 1Bolt with slot Ø19mm
SXT-CL-EXT-A2-250-F40
Attribute Value
B 25 mm
D 40 mm
d 19 mm
H1 83 mm
H2 25.50 mm
H3 12.50 mm
L 296.50 mm
L1 304.50 mm
L2 200 mm
X1 251 mm
Attribute Value
Material Aluminum
Shape Female
Weight 480 g
Product family SXT

Ordering information: SXT-CL-EXT-A2-250-F40

Clamps with extension SXT-CL-EXT are delivered as a ready-to-connect product.