Schmalz Companies
Select your Schmalz subsidiary in one of the following countries:
Country
Hose for vacuum and compressed-air systems
External diameter D | 6 mm |
Internal diameter d | 4 mm |
Length max. | 50 m |
Material hose | Polytetrafluorethylene |
Bending radius min. | 35 mm |
Pressure range (operating pressure) | -0.95 ... 10.00 bar |
Operating temperature | -190 ... 260 °C |
Attribute | Value |
---|---|
d | 4 mm |
D | 6 mm |
Attribute | Value |
---|---|
Hose type | 6-4 |
Pressure range (operating pressure) | -0.95 ... 10.00 bar |
Operating temperature | -190 ... 260 °C |
Bending radius min. | 35 mm |
Length max. | 50 m |
Weight/Meter | 42 g/m |
Weight/Meter | 0.04 kg/m |
Material hose | Polytetrafluorethylene |
Product family | VSL |
Ordering information: VSL 6-4 PTFE MI-TR
Vacuum/compressed air hose VSL is delivered in the desired length.
Available accessories: hose clamp