Schmalz Companies
Select your Schmalz subsidiary in one of the following countries:
Country
Flat suction cup (round) for highly dynamic handling of wood
Size | 70 |
Suction cup material | Natural Rubber NK |
Material hardness [Shore A] | 45 Shore A |
Connection | G1/4-AG |
Type | E |
Attribute | Value |
---|---|
d2 | 36 mm |
dn | 4.40 mm |
Dmax(S) | 74 mm |
Ds | 70 mm |
G1 | G1/4"-M |
H | 33.40 mm |
LG1 | 10 mm |
SW1 | 17 mm |
Z (Stroke) | 4 mm |
Attribute | Value |
---|---|
Size | 70 |
Suction cup material | Natural Rubber NK |
Suction force d2 | 100 N |
Suction force (-600mbar) | 200 N |
Lateral force | 145 N |
Volume | 16 cm³ |
Curve radius (min) (convex) | 95 mm |
Hose diameter (empf.) d | 6 mm |
Number of folds | 0 |
Weight | 67 g |
Product family | SHFN |
Product recommendations, accessories and spare parts
External diameter D | 46 mm |
Internal diameter d | 36 mm |
Height H | 5 mm |
Material type | Foam S, Height 5 mm |
Sealing material | EPDM |
Material hardness [Shore A] | 15 Shore A |
Add. function | Adhesive tape on one side |
Ordering information: SHFN 70 NK-45 G1/4-AG E MOS-TV
Suction cup SHFN (elastomer part + connection nipple) is delivered assembled.
The assembly consists of:
Available spare parts: suction cup SHF, connection nipple SA-NIP and RED-NIP, sealing ring, touch valve
Available accessories: filter screen (sieve, round)