Schmalz Companies
Select your Schmalz subsidiary in one of the following countries:
Country
Bellows suction cup (round) for very uneven workpieces flexible workpieces
Size | 20 |
Suction cup material | High temperature material HT1 |
Material hardness [Shore A] | 60 Shore A |
Number of folds | 1.5 |
Attribute | Value |
---|---|
G1 | G1/8"-M |
Dmax(S) | 21 mm |
Ds | 20 mm |
d2 | 6.60 mm |
dn | 4.10 mm |
LG1 | 7.50 mm |
H | 23.50 mm |
SW1 | 14 mm |
Z (Stroke) | 5 mm |
Attribute | Value |
---|---|
Size | 20 |
Suction cup material | High temperature material HT1 |
Suction force (-600mbar) | 2.10 N |
Product family | SFB1 |
Volume | 1.20 cm³ |
Number of folds | 1.50 |
Material hardness [Shore A] | 60 Shore A |
Ordering information: SFB1 20 HT1-60 G1/8-AG
The suction cup SFF / SFB1 (elastomer part + connection nipple) is supplied assembled.
Available spare parts: suction cup SFF / SFB1, connection nipple SC