TVN G1/4-AG 9 N009

Part no.: 10.05.10.00065

Connection nipple with integrated touch valve

Thread G1G1/4"-M
Thread G2M10x1.25-M
Spring stroke Z9 mm
NippleN 009
TVN G1/4-AG 9 N009
Attribute Value
Dk 6 mm
G1 G1/4"-M
G2 M10x1.25-M
L 15.50 mm
L1 47 mm
LG1 10 mm
LG2 11.50 mm
SW1 17 mm
Z (Stroke) 9 mm
Attribute Value
Nominal flow rate 78 l/min
Nominal flow rate 4.60 m³/h
Weight 11.50 g
Product family TV

Ordering information: TVN G1/4-AG 9 N009

Touch valve TV / TVN is delivered as a ready-to-connect product.