Schmalz Companies
Select your Schmalz subsidiary in one of the following countries:
Country
Code | Type |
---|---|
ZLW | Lightweight Layer Gripper ZLW |
Code | Type |
---|---|
RD | Rigid |
FL | Spring loaded |
Code | LxW in mm |
---|---|
450x350 | 450x350 |
650x450 | 650x450 |
850x650 | 850x650 |
Code | Height / diameter in mm |
---|---|
O10KS | Sealing foam (H = 10)* |
O20KS | Sealing foam (H = 20)** |
O10ZS | Sealing foam (H = 10)* |
O20ZS | Sealing foam (H = 20)** |
SPB2 40 SI | Suction pad (∅ = 40)*** |
*Cone-shaped universal standard sealing foam
**Cylindrical universal standard sealing foam
***Plug-in bellows suction pads made of silicone
Code | Distance between suction points in mm |
---|---|
20T | 20 |
40T | 40 |
50T | 50 |
55T | 55 |
Gripper dimensions | 850 x 650 mm | 650 x 450 mm | 450 x 350 mm | |||
Reference | 1/2 Euro pallet | 1/4 Euro pallet | 1/8 Euro pallet | |||
Sealing plate | Suction pad | Sealing plate | Suction pad | Sealing plate | Suction pad | |
Gripper weight (kg) | 9,0 | 11,2 | 5,1 | 6,5 | 3 | 3,9 |
We would be pleased to offer you a complete system specified to your requirements with optimally matched components.