Schmalz Companies
Select your Schmalz subsidiary in one of the following countries:
Country
Complete set for connecting and integrating the CobotPump ECBPMi to lightweight robots
for | HANWHA |
Type | HCR-3 |
contains | Suction cup |
and | Screws |
Degree of evacuation | 60 % |
Attribute | Value |
---|---|
Lk | 120.50 mm |
D | 63 mm |
D2 | 31.50 mm |
D mk1 | 46 mm |
D mk2 | 50 mm |
G1 | M4-F |
G2 | G1/4"-F |
G4 | M8-F |
L | 67.40 mm |
L1 | 73.40 mm |
LG1 | 6 mm |
LG2 | 11.50 mm |
Attribute | Value |
---|---|
Suction rate (max.) | 1.60 l/min |
Degree of evacuation | 60 % |
Voltage DC | 24V - DC |
Rated power | 7.20 W |
Rated current | 0.30 A |
Electrical connection | Elb fem conn M8, 8 pol |
Operating temperature | 0 ... 40 °C |
Protection type IP | IP 40 |
Weight | 224 g |
for | HANWHA |
Product family | ROB-SET-ECBPM |
Ordering information: ROB-SET ECBPMi HANWHA
The robot set ECBPM is delivered unassembled. The delivery consists of:
Available accessories: electrical vacuum generator ECBPM, flange plate FLAN-PL, suction cup SFF / SPB1