Schmalz Companies
Select your Schmalz subsidiary in one of the following countries:
Country
Cross connector for connection of two profiles
Cross-beam connection | Profile D30-ITEM |
Cross-beam connection | Profil D30-ITEM |
Shape | int. vacuum feedthrough |
Length L | 40 mm |
Width B | 40 mm |
Height H | 29.5 mm |
Clamping range | mm |
Attribute | Value |
---|---|
B | 40 mm |
H | 29.50 mm |
H2 | 48.50 mm |
L | 40 mm |
Attribute | Value |
---|---|
Shape | int. vacuum feedthrough |
Weight | 97.70 g |
Ordering information: HTR-KRZ PXT D30-I D30-I IV