Schmalz Companies
Select your Schmalz subsidiary in one of the following countries:
Country
Section connector
Length L | 38 mm |
Width B | 30 mm |
Height H | 24 mm |
Clamping range | mm |
Material | Aluminum |
Attribute | Value |
---|---|
B | 30 mm |
B2 | 48.50 mm |
H | 24 mm |
L | 38 mm |
Attribute | Value |
---|---|
Material | Aluminum |
Weight | 53 g |
Ordering information: VBR-PR 38x30x24 P