Schmalz

Holder Systems for Magnetic Gripper HPS-SGM

For magnetic grippers SGM and SGM-HP, size 20 to 70

Go directly to the products

Lightweight aluminum design minimizes gripper weight and load limit

Stable design for high dynamic load enables fast travel speeds

Versatile use on standard slot profiles due to flexible connection via slot nut

Design
  • Connection to profiles with T-slot (1), sliding blocks available as accessories
  • Connection for magnetic gripper (2) including mounting screws
Technical Data
  • Suitable for SGM-20 to SGM-70, design SGM and SGM-HP
  • Material: Aluminum
  • Connection to profile with double sliding blocks M6 and M8
Industries
  • Universal
Documentation

The matching documentation for this product is available in this section.

DocumentsLanguage
English

Filter results

Industry sector

1 - 5 from 5 results

HPS-SGM-HP 2M8 30/40 OP

Part no.: 10.01.17.00651

Holder system

Utilization designMagnetic gripper SGM-HP
Connection 12x screws M8
Size30/40
ShapeOne piece
HPS-SGM 2M8 50/70 OP

Part no.: 10.01.17.00653

Holder system

Utilization designMagnetic gripper
Connection 12x screws M8
Size50/70
ShapeOne piece
HPS-SGM 2M6 30/40 OP

Part no.: 10.01.17.00655

Holder system

Utilization designMagnetic gripper
Connection 12x screws M6
Size30/40
ShapeOne piece
HPS-SGM-HP 2M8 50 OP

Part no.: 10.01.17.00652

Holder system

Utilization designMagnetic gripper SGM-HP
Connection 12x screws M8
Size50
ShapeOne piece
HPS-SGM-HP 2M6 20 OP

Part no.: 10.01.17.00654

Holder system

Utilization designMagnetic gripper SGM-HP
Connection 12x screws M6
Size20
ShapeOne piece

Schmalz Companies

Select your Schmalz Company in one of the following regions:

Regions

Your region is not listed?

Schmalz maintains an international sales network with sales partners in over 80 countries. Please select a language for our international website.

The URL you are trying to access is not in the correct language or country context.

The store channel associated with your account does not match the channel of the requested URL. To view prices or place an order, please switch to your user-specific channel.

0 products successfully added to cart

Go to shopping cart