Schmalz

Check Valves SVN

Connection thread G1/4"

Go directly to the products

Check valve with missile narrows the vacuum line when the suction cups are not occupied; ideal for porous workpieces

Thanks to the molded-on suction cup nipple, no additional nipple is required for many suction cups

Self-cleaning check valve optimized for use in dusty environments

Design
  • Flying ball valve mounted in a space saving manner in an aluminum body
  • Blow off function provides self-cleaning effect for use in dusty surroundings
  • Molded-on nipple for various types of suction cups (size identical to that of a standard nipple)
Technical Data
  • Max. blow off flow rate: 27 m³/h
  • Connection thread: G1/4”
Industries
  • Universal
Documentation

The matching documentation for this product is available in this section.

DocumentsLanguage
English

Filter results

Required suction capacity for pu = -0.3 bar
Required suction capacity for pu = -0.6 bar
Flow rate max.
Thread G1
Thread G2
Product family
Industry sector

1 - 8 from 8 results

SVN G1/4-AG N011

Part no.: 10.05.03.00068

Connection nipple with integrated check valve

Thread G1G1/4"-M
Key width SW117 (mm)
Interface nipple familyN011
SVN G1/4-AG N012

Part no.: 10.05.03.00074

Connection nipple with integrated check valve

Thread G1G1/4"-M
Key width SW122 (mm)
Interface nipple familyN012
SVN G1/4-AG N013

Part no.: 10.05.03.00066

Connection nipple with integrated check valve

Thread G1G1/4"-M
Key width SW117 (mm)
Interface nipple familyN013
SVN G1/4-AG N014

Part no.: 10.05.03.00070

Connection nipple with integrated check valve

Thread G1G1/4"-M
Key width SW117 (mm)
Interface nipple familyN014
SVN G1/4-AG N015

Part no.: 10.05.03.00072

Connection nipple with integrated check valve

Thread G1G1/4"-M
Key width SW122 (mm)
Interface nipple familyN015
SVN G1/4-AG N018

Part no.: 10.05.03.00054

Connection nipple with integrated check valve

Thread G1G1/4"-M
Key width SW117 (mm)
Interface nipple familyN018
SVN G1/4-AG N019

Part no.: 10.05.03.00056

Connection nipple with integrated check valve

Thread G1G1/4"-M
Key width SW121 (mm)
Interface nipple familyN019
SVN G1/4-AG M10x1.25-AG N009

Part no.: 10.05.03.00060

Connection nipple with integrated check valve

Thread G1G1/4"-M
Thread G2M10x1.25-M
Key width SW117 (mm)
Interface nipple familyN009

Schmalz Companies

Select your Schmalz Company in one of the following regions:

Regions

Your region is not listed?

Schmalz maintains an international sales network with sales partners in over 80 countries. Please select a language for our international website.

The URL you are trying to access is not in the correct language or country context.

The store channel associated with your account does not match the channel of the requested URL. To view prices or place an order, please switch to your user-specific channel.

0 products successfully added to cart

Go to shopping cart