• Round flat suction cup for usage in cardboard box and tray erectors
  • Handling of cardboards and rigid packaging in top-loading and side-loading machines
  • Palletizing and depalletizing processes
  • Heavy-duty applications that require suction cups with excellent sealing and low wear
  • Handling of narrow cardboards with openings, windows or perforation for pharma or cosmetics (especially diameter 10 and 15 mm)
Product Highlights
  • Adaptable sealing lip provides optimum sealing on cardboard boxes and rigid packaging
  • High intrinsic stability of the suction cup in dynamic processes
  • High suction forces due to support ribs on the suction area for a maximized effective diameter
  • Material Elastodur ED-65 minimizes wear (service life approx. 3 times higher than with NBR)
Flat Suction Cups SPF
  • Round flat suction cup SPF (2) with soft, flexible sealing lip and supporting studs on the suction surface
  • Made of wear-proof material Elastodur ED-65
  • Models with diameter up to 30 mm feature plug-in connection element for quick change of suction cup
  • Starting at 40 mm diameter with a 2-piece connection element: consisting of machine-side component (1) and suction-side component (3)
  • Clip-in filter screen (4) as pre-filter (filter pore size 250 µm)
  • All connection elements with male thread are equipped with integrated sealing on the fastening thread
  • Diameter: 10 mm to 60 mm
  • Material: ED
  • Connection element modular
The matching documentation for this product is available in this section.

Documents

Language

Filter by