Schmalz Companies
Select your Schmalz subsidiary in one of the following countries:
Country
Flat suction cups (round) for the gentle handling of thin and flexible workpieces
Size | 20 |
Suction cup material | Silicone SI |
Material hardness [Shore A] | 55 Shore A |
Number of folds | 0 |
Attribute | Value |
---|---|
Dmax(S) | 21 mm |
Dk | 13.40 mm |
Ds | 20 mm |
d | 7.50 mm |
d1 | 10.40 mm |
H | 12.80 mm |
H2 | 4.70 mm |
H3 | 6.80 mm |
Z (Stroke) | 1.30 mm |
Attribute | Value |
---|---|
Suction force (-600mbar) | 11.60 N |
Volume | 0.81 cm³ |
Size | 20 |
Number of folds | 0 |
Suction cup material | Silicone SI |
Material hardness [Shore A] | 55 Shore A |
Curve radius (min) (convex) | 20 mm |
Nipple family | SC 040 |
Weight | 1.40 g |
Product family | SFF |
Ordering information: SFF 20 SI-55 SC040