Schmalz Companies
Select your Schmalz subsidiary in one of the following countries:
Country
Holder system
Attribute | Value |
---|---|
B | 30 mm |
B1 | 46 mm |
B2 | 19.50 mm |
D | 19 mm |
D1 | 23 mm |
G1 | M8-M |
H1 | 39 mm |
H2 | 18 mm |
L | 80 mm |
X1 | 32 mm |
X2 | 60 mm |
Attribute | Value |
---|---|
Weight | 241.70 g |
Ordering information: HTS-A2 DBD