SGO 45x15 HT1-60 N023

Part no.: 10.01.05.00439

Flat suction cup (oval) for narrow or curved workpieces

Dimensions (LxB)45 x 15
Suction cup materialHigh temperature material HT1
Material hardness [Shore A]60 Shore A
Material propertynon-marking
SGO 45x15 HT1-60 N023
Attribute Value
Bmax(S) 16.50 mm
Bs 14.40 mm
d 11.50 mm
d1 13 mm
dn 3 mm
Dk 15.50 mm
Lmax(S) 46 mm
Ls 44.40 mm
H 21 mm
H2 8 mm
H3 10 mm
Z (Stroke) 2 mm


Note: Acceptable dimensional tolerances for elastomer parts concerning to DIN ISO 3302-1 M3
Attribute Value
Suction force (-600mbar) 28.20 N
Dimensions (LxB) 45 x 15
Suction cup material High temperature material HT1
Material hardness [Shore A] 60 Shore A
Weight 3.40 g
Product family SGO

Ordering information: SGO 45x15 HT1-60 N023