SGO 75x25 HT1-60 N023

Part no.: 10.01.05.00441

Flat suction cup (oval) for narrow or curved workpieces

Dimensions (LxB)75 x 25
Suction cup materialHigh temperature material HT1
Material hardness [Shore A]60 Shore A
Material propertynon-marking
SGO 75x25 HT1-60 N023
Attribute Value
Bmax(S) 27.50 mm
Bs 24 mm
d 11.50 mm
d1 13 mm
dn 4 mm
Dk 17.50 mm
Lmax(S) 77 mm
Ls 74 mm
H 21 mm
H2 8 mm
H3 10 mm
Z (Stroke) 2.80 mm


Note: Acceptable dimensional tolerances for elastomer parts concerning to DIN ISO 3302-1 M3
Attribute Value
Suction force (-600mbar) 78.30 N
Dimensions (LxB) 75 x 25
Suction cup material High temperature material HT1
Material hardness [Shore A] 60 Shore A
Weight 17.80 g
Product family SGO

Ordering information: SGO 75x25 HT1-60 N023