FGA 16 NK-45 N016

Part no.: 10.01.06.00424

Bellows suction cup (round) with optimal adaptation to uneven surfaces

Size16
Suction cup materialNatural Rubber NK
Material hardness [Shore A]45 Shore A
Number of folds1.5
FGA 16 NK-45 N016
Attribute Value
d 4.50 mm
d2 8.40 mm
D1 17 mm
Dk 10 mm
Dmax(S) 18.50 mm
Ds 15.60 mm
H 19.20 mm
H2 3.80 mm
H3 9.40 mm
Z (Stroke) 7 mm


Note: Acceptable dimensional tolerances for elastomer parts concerning to DIN ISO 3302-1 M3
Attribute Value
Number of folds 1.50
Suction force (-600mbar) 2.30 N
Size 16
Suction cup material Natural Rubber NK
Weight 1.20 g
Curve radius (min) (convex) 7 mm
Product family FGA

Ordering information: FGA 16 NK-45 N016