Schmalz Companies
Select your Schmalz subsidiary in one of the following countries:
Country
Bellows suction cup (round) for very uneven workpieces
Size | 88 |
Suction cup material | Natural Rubber NK |
Material hardness [Shore A] | 45 Shore A |
Number of folds | 2.5 |
Attribute | Value |
---|---|
d | 11.70 mm |
d1 | 25 mm |
d2 | 29.30 mm |
D1 | 88.20 mm |
Dk | 24.70 mm |
Dmax(S) | 95.50 mm |
Ds | 89 mm |
H | 86.50 mm |
H2 | 19.70 mm |
H3 | 26 mm |
Z (Stroke) | 34 mm |
Attribute | Value |
---|---|
Suction force (-600mbar) | 40.46 N |
Pull-off force | 286 N |
Volume | 143.67 cm³ |
Curve radius (min) (convex) | 100 mm |
Size | 88 |
Nipple family | N 019 |
Number of folds | 2.50 |
Suction cup material | Natural Rubber NK |
Material hardness [Shore A] | 45 Shore A |
Weight | 146.50 g |
Product family | FG |
Ordering information: FG 88 NK-45 N019