Schmalz Companies
Select your Schmalz subsidiary in one of the following countries:
Country
Bellows suction cup (round) with 1.5 corr. for dynamic handling workpieces
Size | 30 |
Suction cup material | Silicone SI |
Material hardness [Shore A] | 55 Shore A |
Number of folds | 1.5 |
Attribute | Value |
---|---|
D1 | 22.20 mm |
Dmax(S) | 31.50 mm |
Dk | 13 mm |
Ds | 30 mm |
d | 7.50 mm |
d1 | 10.40 mm |
d2 | 9.90 mm |
H | 20.40 mm |
H2 | 4.70 mm |
Z (Stroke) | 8 mm |
Attribute | Value |
---|---|
Suction force (-600mbar) | 4.60 N |
Volume | 2.88 cm³ |
Size | 30 |
Number of folds | 1.50 |
Suction cup material | Silicone SI |
Material hardness [Shore A] | 55 Shore A |
Curve radius (min) (convex) | 20 mm |
Nipple family | SC 040 |
Weight | 2.80 g |
Product family | SFB1 |
Ordering information: SFB1 30 SI-55 SC040