Schmalz Companies
Select your Schmalz subsidiary in one of the following countries:
Country
Suction plate
External diameter D | 40 mm |
Height H | 9.5 mm |
Suction cup material | Poloxymethylene POM |
Working temperature max. | 80 °C |
Construction use | Flow gripper |
Attribute | Value |
---|---|
D | 40 mm |
G1 | M37x1-F |
H | 9.50 mm |
LG1 | 6.50 mm |
Attribute | Value |
---|---|
Pressure range (operating pressure) | bar |
Operating temperature | °C |
Weight | 6.50 g |
Holding force | 2 ... 10 N |
Air consumption | m³/h |
Air consumption | l/min |
Suction rate | m³/h |
Suction rate | l/min |
Suction cup material | Poloxymethylene POM |
Product family | SAUG-SCG |
Ordering information: SAUG-FL SCG 40 POM
The flow gripper SCG for dry food s designed in two parts. In order to receive a complete gripper (flow gripper + suction cup) the following ordering steps are required:
Available accessories: plug-in screw union