Schmalz Companies
Select your Schmalz subsidiary in one of the following countries:
Country
Suction cup (round)
Size | 20 |
Height H | 19.6 mm |
Suction cup material | Silicone SI |
Material hardness [Shore A] | 55 Shore A |
Suct. cups | Flat suction cup FLSA |
Beginning on this date, the item can no longer be ordered.
Alternative item (see picture):
SAUG-SCG 20 SI-HD-65 602 B
Attribute | Value |
---|---|
D1 | 22 mm |
Dmax (N) | 39.60 mm |
Dmax(S) | 23 mm |
dn | 11 mm |
Ds | 21.40 mm |
G1 | M37x1-F |
H | 19.60 mm |
LG1 | 5 mm |
Z (Stroke) | 1.50 mm |
Attribute | Value |
---|---|
Size | 20 |
Pressure range (operating pressure) | bar |
Operating temperature | °C |
Number of folds | 0 |
Weight | 8.30 g |
Holding force | N |
Air consumption | m³/h |
Air consumption | l/min |
Material hardness [Shore A] | 55 Shore A |
Suction rate | m³/h |
Suction rate | l/min |
Suction cup material | Silicone SI |
Product family | SAUG-SCG |
Ordering information: SAUG-SCG 20 SI-55
The flow gripper SCG for dry food s designed in two parts. In order to receive a complete gripper (flow gripper + suction cup) the following ordering steps are required:
Available accessories: plug-in screw union