Schmalz Companies
Select your Schmalz subsidiary in one of the following countries:
Country
Mounting bracket
Length L | 31 mm |
Width B | 13 mm |
Height H | 50 mm |
Wall thickness s | 1.6 mm |
Construction use | Vacuum switch |
Attribute | Value |
---|---|
B | 13 mm |
B2 | 20.30 mm |
d | 4.30 mm |
d1 | 4.20 mm |
H | 50 mm |
H2 | 5.70 mm |
L | 31 mm |
L2 | 40 mm |
s | 1.60 mm |
X1 | 20 mm |
X2 | 20 mm |
Attribute | Value |
---|---|
Measuring range | bar |
Ordering information: BEF-WIN 13x50x31 1.6 VS