Schmalz Companies
Select your Schmalz subsidiary in one of the following countries:
Country
Tube for round tooling
External diameter D | 40 mm |
Material | Aluminum |
Length range | 150.0 ... 3000.0 |
Attribute | Value |
---|---|
D | 40 mm |
d | 28 mm |
Length range | 150.0 ... 3000.0 |
Attribute | Value |
---|---|
Resistance moment Wx | 4.80 cm3 |
Resistance moment Wy | 4.80 cm3 |
Area moment lx | 9.50 cm4 |
Area moment ly | 9.50 cm4 |
Area | 6.40 cm² |
Material | Aluminum |
Weight/Meter | 1.46 kg/m |
Product family | SXT |
Ordering information: SXT-RT 40x150...3000 6 AL
The pipes SXT-RT are delivered in the required length.