SGM-SV 40 G1/4-IG
Part no.: 10.01.17.00229
Magnetic gripper (prepared f sensor)
Industries: Automotive | Metal
| Size | 40 |
| Socket | G1/4"-F |
| Holding force max. with friction ring | 100 (N) |
| Pressure range (operating pressure) [bar] | 3.5 ... 6.0 bar |
Design Data
Design Data
| Attribute | Value |
|---|---|
| B | 40.65 mm |
| D | 40 mm |
| d | 26 mm |
| G1 | G1/4"-F |
| G2 | G1/8"-F |
| G4 | M4-F |
| H | 70.2 mm |
| LG1 | 11 mm |
| LG2 | 6 mm |
| LG4 | 7 mm |
| X1 | 46 mm |
Technical Data
Technical Data
| Attribute | Value |
|---|---|
| Holding force max. with friction ring | 100 N |
| Remaining holding force | 0.3 N |
| Pressure range (operating pressure) [bar] | 3.5 ... 6.0 bar |
| Installation position | BEL |
| Control valve | Bistable |
| Operating temperature | 5 ... 70 °C |
| Weight | 255 g |
Documentation
Documentation

