BCG 20 SI-MD-55 SC085
Part no.: 10.01.06.04558
Bellows suction cup (round) for high volumeflow with optimum adaption to uneven surfaces
| Size | 20 |
| Suction cup material | Silicone SI metal detectable |
| Material hardness [Shore A] | 55 (Shore A) |
| Number of folds | 1.5 |
| Material characteristics | FDA-compatible |
Design Data
Design Data
| Attribute | Value |
|---|---|
| d2 | 15.5 mm |
| Dk | 24.8 mm |
| Dmax(S) | 25 mm |
| Ds | 21.5 mm |
| H | 13 mm |
| Z (Stroke) | 3 mm |
Technical Data
Technical Data
| Attribute | Value |
|---|---|
| Nipple family | SC 085 |
| Number of folds | 1.5 |
| Suction cup material | Silicone SI metal detectable |
| Material hardness [Shore A] | 55 Shore A |
| Weight | 2 g |
Documentation
Documentation
