
SPU 400 NBR-55 G1/2-IG
Part no.: 10.01.01.01138
Suction plate (round), universal, for smooth and slightly rough surfaces
| Size | 400 |
| Suction cup material | Nitrile rubber NBR |
| Material hardness [Shore A] | 55 (Shore A) |
| Connection | G1/2"-F |
1 - 9 from 9 results

Part no.: 10.01.01.01138
Suction plate (round), universal, for smooth and slightly rough surfaces
| Size | 400 |
| Suction cup material | Nitrile rubber NBR |
| Material hardness [Shore A] | 55 (Shore A) |
| Connection | G1/2"-F |

Part no.: 10.07.02.00006
Vacuum gauge (manometer) for analogue measurement and monitoring of the vacuum
| Outside diameter D | 63 (mm) |
| Measuring range [bar] | -0,25 ... 0,00 bar |
| Shape manometers | Connection at rear |
| Product family | VAM |
| BAR scale |

Part no.: 10.07.05.00012
Warning device, acoustic-electronic for monitoring of vacuum systems
| Length L | 82 (mm) |
| Width B | 80 (mm) |
| Height H | 85 (mm) |
| Function | acoustically |
| Measuring range [bar] | -1,00 ... 0,00 bar |
| Current type | A.C. alternating current |
| Voltage | 200-280V - AC |
| Cable length Lk | 3 (m) |
| Length vacuum tube | 1.3 (mm) |

Part no.: 12.01.02.10261

Part no.: 22.10.01.00103
Directly driven vacuum blower for high suction volume